(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Cushion Felt Disc (For ANGLON)【20 Pieces Per Package】

Cushion Felt Disc (For ANGLON)

[Features]
· A polishing disc with high rebound urethane foam attached to the felt disc for improved cushioning.
· Suitable for various polishing from preliminary finishing to mirror surface polishing.

Part Number

Configured Part Number is shown.

Part Number
SA3121
SA3124
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Hole Diameter
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)

SGD 26.80

20 Pieces Per Package

1 Pack(s) 8 Day(s) 11-120004580120555261751-094210

SGD 56.97

20 Pieces Per Package

1 Pack(s) 8 Day(s) 4011100004580120555322751-097765

Loading...

  1. 1

Basic Information

Size(mm) (thickness) 5.5 Compatible Materials Ceramics, Glass, Tool Steel, Alloy Steel, Resin, Rubber, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)