Super Pitch L&R Impact Clear, Including Partition Board

Super Pitch L&R Impact Clear, Including Partition Board

[Features]
· Industry's first that can be opened or closed from either left or right.
· Can be quickly opened with one buckle.
· 5.5 mm partitioning grooves realize minute storage space.
· Lid is removable.
· It includes rounding on 4 faces for easy removal.
[Applications]
· Fine parts and tip tools can be stored.

Part Number

Configured Part Number is shown.

SPW-2310-C

Part Number
SPW-2310-C
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Basic Information

Case Size (Frontage x Depth x Height)(mm) 234×195×40 Case color Clear Effective inside dimensions (frontage x depth x height)(mm) 224×161×33
JAN Code 4963241008326 Trusco Code 487-4307

Please check the type/dimensions/specifications of the part SPW-2310-C in the Super Pitch L&R Impact Clear, Including Partition Board series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)