• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Tool Trolley (7 Drawers)

Tool Trolley (7 Drawers)

[Features]
· Heavy-duty specifications when using thick plate metal and large casters.
· The drawer can be moved smoothly thanks to the bearing rail.
· The three-way lock mechanism prevents drawers from unexpectedly popping out or falling, and provides excellent security.
· There are protectors in the four corners.
[Applications]
· For tool storage.

(i)Caution

  • Uniform load amount indicates the drawer's allowable load.

Part Number

Configured Part Number is shown.

Part Number
179-7
179-7-B
179-7-R
Part NumberVolume DiscountDays to ShipCase Color JAN Code Ordered Cord Material and Finish
Quote Blue4000896140794761-6767Steel
Quote Black-761-6775Steel
Quote Red-761-6783Steel

Loading...

  1. 1

Basic Information

Outer Dimensions (Frontage x Depth x Height)(mm) 817×502×1040 Mass(g) 90000 Number of drawer stages 7
Caster Fixed Type φ 125 mm (2 pieces), Swivel Type φ 125 mm (2 pieces) Drawer size(mm) 527 X 398 X 80 mm 5 Drawers, 519 X 348 X 165 mm 2 Drawers Maximum Load(kg/unit) 440
Uniform Load Capacity(kg/stage) 25

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)