(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Socket Adapter For Electric Drill

Socket Adapter For Electric Drill

Standard Unit Price:
SGD 10.66-
Days to Ship :
8 Day(s) or more

[Features]
· This adapter allows the user to use various sockets with electric power tools (electric drills and screwdrivers).
· Sockets can be replaced quickly.
· Ball type.

Details

Part Number
Insertion Angle (Shaft measurement when electric drill) (mm)

Refine by

  • 6.35
  • 9.5
  • 12.7
  • Clear
Overall Length

Refine by

  • 47 mm
  • 49 mm
  • 51 mm
  • Clear
JAN Code

Refine by

  • 4953488306859
  • 4953488306866
  • 4953488306873
  • Clear
Trusco Code

Refine by

  • 759-5514
  • 759-5506
  • 759-5492
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6.35
47 mm
4953488306859
759-5492
9 Day(s)
SGD 10.66

Part Number : 2BA-08
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.66

Specificationtitle

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Overall Length
    47 mm
  • JAN Code
    4953488306859
  • Trusco Code
    759-5492
  • Mass(g)
    20
9.5
49 mm
4953488306866
759-5506
9 Day(s)
SGD 12.13

Part Number : 2BA-12
Days to Ship 9 Day(s)
Standard Unit Price SGD 12.13

Specificationtitle

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Overall Length
    49 mm
  • JAN Code
    4953488306866
  • Trusco Code
    759-5506
  • Mass(g)
    23
12.7
51 mm
4953488306873
759-5514
8 Day(s)
SGD 12.23

Part Number : 2BA-16
Days to Ship 8 Day(s)
Standard Unit Price SGD 12.23

Specificationtitle

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Overall Length
    51 mm
  • JAN Code
    4953488306873
  • Trusco Code
    759-5514
  • Mass(g)
    36

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Socket Adapter For Electric Drill

Socket Adapter For Electric Drill

Product Picture of Socket Adapter For Electric Drill 

Socket Adapter For Electric Drill

Dimensional Drawing

Specifications

Part NumberWidth across Flats
(mm)
Dimensions (mm)Mass
(g)
DL
2BA-086.3512.54720
2BA-129.512.54923
2BA-1612.7165136

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)