• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
SD Socket Short Ball Lock (6-Point Type / Charging Tool: Compatible With 18 V)

SD Socket Short Ball Lock (6-Point Type / Charging Tool: Compatible With 18 V)

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Wear-resistant twin cord.
· Hex bolts/screws are firmly held in place by the ball lock in the socket.
· Ideal for tightening Tek screws and lag bolts while working in high places.
· Compatible with 18‑V electric impact drivers.

(i)Caution

  • This product is conductive. Take precautions to prevent electric shock.

Basic Specifications

Part Number
Opposite side dimensions(mm)

Refine by

  • 8
  • 9.6
  • 10
  • 12
  • 13
  • 14
  • Clear
Insertion Angle(mm)

Refine by

  • 6.35
  • Clear
Overall Length(mm)

Refine by

  • 57
  • 59
  • 61
  • 64
  • 67
  • Clear
JAN Code

Refine by

  • 4975364163578
  • 4975364163585
  • 4975364163592
  • 4975364163608
  • 4975364163615
  • 4975364163622
  • Clear
Trusco Code

Refine by

  • 469-9467
  • 469-9441
  • 469-9386
  • 469-9360
  • 469-9343
  • 469-9327
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8
6.35
57
4975364163578
469-9441
4 Day(s) or more
-

Part Number : TSK-SD8SB-6K
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    8
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    57
  • Shaft measurements(mm)
    6.35
  • Type
    6 Sq.
  • JAN Code
    4975364163578
  • Trusco Code
    469-9441
  • Mass(g)
    28
  • Material (Main Body)
    -
10
6.35
59
4975364163592
469-9327
4 Day(s) or more
-

Part Number : TSK-SD10SB-6K
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    10
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    59
  • Shaft measurements(mm)
    6.35
  • Type
    6 Sq.
  • JAN Code
    4975364163592
  • Trusco Code
    469-9327
  • Mass(g)
    40
  • Material (Main Body)
    Chrome Vanadium Steel (Cr-V)
12
6.35
61
4975364163608
469-9343
4 Day(s) or more
-

Part Number : TSK-SD12SB-6K
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    12
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    61
  • Shaft measurements(mm)
    6.35
  • Type
    6 Sq.
  • JAN Code
    4975364163608
  • Trusco Code
    469-9343
  • Mass(g)
    48
  • Material (Main Body)
    -
13
6.35
64
4975364163615
469-9360
4 Day(s) or more
-

Part Number : TSK-SD13SB-6K
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    13
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    64
  • Shaft measurements(mm)
    6.35
  • Type
    6 Sq.
  • JAN Code
    4975364163615
  • Trusco Code
    469-9360
  • Mass(g)
    54
  • Material (Main Body)
    -
14
6.35
67
4975364163622
469-9386
4 Day(s) or more
-

Part Number : TSK-SD14SB-6K
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    14
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    67
  • Shaft measurements(mm)
    6.35
  • Type
    6 Sq.
  • JAN Code
    4975364163622
  • Trusco Code
    469-9386
  • Mass(g)
    63
  • Material (Main Body)
    -
9.6
-
59
4975364163585
469-9467
4 Day(s) or more
-

Part Number : TSK-SD96SB-6K
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    9.6
  • Insertion Angle(mm)
    -
  • Overall Length(mm)
    59
  • Shaft measurements(mm)
    6.35
  • Type
    6 Sq.
  • JAN Code
    4975364163585
  • Trusco Code
    469-9467
  • Mass(g)
    39
  • Material (Main Body)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)