(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Tone Short Ratchet Handle RH2HS

Tone Short Ratchet Handle RH2HS

Standard Unit Price:
SGD 44.72
Days to Ship :
8 Day(s)

[Features]
· The 19.3 mm compact head is very powerful in narrow spaces.
· The socket hold mechanism allows you to exchange sockets with the push of a button.

Basic Specifications

  • Number of Ratchet Teeth
    72
  • Insertion Angle Convexity(mm)
    Convex 6.35
  • Overall Length
    90 mm
  • JAN Code
    4953488307863
  • Trusco Code
    495-8349
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 44.72

Part Number : RH2HS
Days to Ship 8 Day(s)
Standard Unit Price SGD 44.72

Specificationtitle

  • Number of Ratchet Teeth
    72
  • Insertion Angle Convexity(mm)
    Convex 6.35
  • Overall Length
    90 mm
  • JAN Code
    4953488307863
  • Trusco Code
    495-8349

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)