(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Extension Bar ETB-651/ETB-652

Extension Bar ETB-651/ETB-652

Standard Unit Price:
SGD 39.11
Days to Ship :
7 Day(s)

Extension bar that can extend the length of sockets.
[Features]
· Achieves excellent usability with a narrow shaft.
[Applications]
· For use when a nut or bolt is too far back and the socket will not reach, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Joint for handwork type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    Joint type
  • Overall length (L dimension)(mm)
    200
  • Weight(g)
    650
  • Materials
    Chromium-molybdenum steel
  • JAN Code
    4938905008370
  • Trusco Code
    769-7171
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 39.11

Part Number : ETB-651
Days to Ship 7 Day(s)
Standard Unit Price SGD 39.11

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Joint for handwork type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    Joint type
  • Overall length (L dimension)(mm)
    200
  • Weight(g)
    650
  • Materials
    Chromium-molybdenum steel
  • JAN Code
    4938905008370
  • Trusco Code
    769-7171

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)