Torque Control (Bit Type)

Torque Control (Bit Type)

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Ergonomic L-shaped handle.
· Ideal for low torque work.
[Applications]
· For bicycle maintenance, etc.
· Torque management.

Basic Specifications

  • Torque Adjustment Range (cN/m)
    200~800
  • Overall length (mm)
    150
  • Load direction
    Right
  • Accuracy
    ±10%CW
  • Insertion Angle(mm)
    6.35
  • JAN Code
    4547230112777
  • Trusco Code
    752-0646
  • Number Contained In A Packet
    1 pc.
Part Number
Number Contained In A Packet

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4 Day(s) or more
-

Part Number : TLA28NM
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Torque Adjustment Range (cN/m)
    200~800
  • Overall length (mm)
    150
  • Load direction
    Right
  • Accuracy
    ±10%CW
  • Insertion Angle(mm)
    6.35
  • JAN Code
    4547230112777
  • Trusco Code
    752-0646
  • Set Content
    Hexagonal Bit 4 mm (2.54 cm), 5 mm (2.54 cm), 6 mm (2.54 cm), T25 (2.54 cm), 6 mm (10.16 cm), T25 (10.16 cm)
  • Number of Sets(Point)
    6
  • Product Name
    CDI Torque Control 2NM-8NM
  • Mass(g)
    380
  • Material
    Plastic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)