Blacklight S-35LC

Blacklight S-35LC

[Features]
· An energy saving product with an LED black light, instant lighting, and a long life.
· Capable of wide irradiation even in proximity.
· With the newly designed reflector, it irradiates without unevenness.
· With a halation cut filter, suppresses inefficient reflection.
[Applications]
· For fluorescent magnetic powder scratch inspection, fluorescent permeant scratch inspection and oil leakage inspection.

Part Number

Configured Part Number is shown.

S-35LC

Part Number
S-35LC
Part NumberVolume DiscountDays to ShipMass
(kg)
Ultraviolet strength LED lifespan Cable
4 Day(s) or more 44,500 μW / [Square Centimeter] (Distance 381 mm)10,000 Hours (set lifespan)Primary side 2.5 m/secondary side 3 m

Loading...

  1. 1

Basic Information

Standard JIS Z 2320-3、JIS Z 2323、ASME Sec.V、ASTM E1417、ASTM E1444 Power Supply(V) AC100 Trusco Code 764-4604

Please check the type/dimensions/specifications of the part S-35LC in the Blacklight S-35LC series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)