Trash bag, 30 L 50 pieces, polypropylene bag, off white (translucent), thick

Trash bag, 30 L 50 pieces, polypropylene bag, off white (translucent), thick

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Semi-transparent for easy visibility of contents.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pack (50 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (50 pcs)
8 Day(s) or more
-

Part Number : LD30-25
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (50 pcs)

Specificationtitle

  • Product Type
    Garbage bag
  • Capacity(L)
    30
  • Color
    Semi-Transparent
  • Material (Main Body)
    [Polyethylene (PE)] Polyethylene (PE)
  • Size(mm)
    0.025×500×700
  • JAN Code
    4904182846424

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)