Trash bag, 45 L 50 pieces, polypropylene bag, transparent

Trash bag, 45 L 50 pieces, polypropylene bag, transparent

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Transparent for easy visibility of contents.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pack (50 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (50 pcs)
9 Day(s) or more
-

Part Number : 5-24
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (50 pcs)

Specificationtitle

  • Product Type
    Garbage bag
  • Capacity(L)
    45
  • Color
    Transparency
  • Material (Main Body)
    [Polyethylene (PE)] Polyethylene (PE)
  • Size(mm)
    0.022×650×800
  • JAN Code
    4904182844321

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)