(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Styrol Square Container SK Series

Styrol Square Container SK Series

Standard Unit Price:
SGD 40.70
Days to Ship :
10 Day(s)

Material: PS (polystyrene styrene resin, contains 10

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    Sealed Container
  • Size(mm)
    178×82.5×32H
  • Color
    Transparency
  • Form / Shape
    Square shape
  • Maker Part Number
    SK-7
  • TKG Code
    0356224127
  • Product Name
    Styrene Square Container
  • Materials
    PS-made
  • Amount Of Content
    10 Input
Part Number
Amount Of Content

Refine by

  • 10 Input
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Input
10 Day(s)
SGD 40.70

Part Number : 0356-22-41-27
Days to Ship 10 Day(s)
Standard Unit Price SGD 40.70
Quantity 10 Input

Specificationtitle

  • Product Model
    Sealed Container
  • Size(mm)
    178×82.5×32H
  • Color
    Transparency
  • Form / Shape
    Square shape
  • Maker Part Number
    SK-7
  • TKG Code
    0356224127
  • Product Name
    Styrene Square Container
  • Materials
    PS-made

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)