• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Volumetric Cylinder PP 10 mL–4 L

Part Number

Configured Part Number is shown.

Part Number
0602-21-21-02
0602-21-21-04
0602-21-21-05
0602-21-21-06
0602-21-21-08
0602-21-21-10
0602-21-21-11
0602-21-21-12
0602-21-21-13
Part NumberVolume DiscountDays to ShipCapacity
(ml)
One Gradation
(ml)
Body Diameter
(mm)
Height
(mm)
Part Number TGK Code Amount Of Content
63 Day(s) or more 1010.213.5110.23662-0010JP06022121021 pc.
63 Day(s) or more 2510.518.8147.53662-0025JP06022121041 pc.
63 Day(s) or more 501122.6185.23662-0050JP06022121051 pc.
63 Day(s) or more 1001126.4251.13662-0100JP06022121061 pc.
63 Day(s) or more 2501234.5353.13662-0250JP06022121081 pc.
63 Day(s) or more 5001546.5393.73662-050006022121101 pc.
63 Day(s) or more 100011062.0449.63662-1000JP06022121111 pc.
63 Day(s) or more 200012081.0523.23662-200006022121121 pc.
63 Day(s) or more 4000150101.6607.13662-400006022121131 pc.

Loading...

  1. 1

Basic Information

Product Type Volumetric Cylinder Material PP Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)