Protective Glasses 338ME

Protective Glasses 338ME

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Glasses with high heat resistance suitable for autoclave.
· Autoclavable for 20 minutes at 121°C. (Durability will vary depending on the conditions and frequency of autoclaving.)

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4 Day(s) or more
-

Part Number : 0941-25-02-03
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • Defogger
    None
  • Scratch-Proof
    None
  • UV Cut
    None
  • Antistatic Properties
    None
  • Lens Exchange
    None
  • TGK Code
    0941250203
  • Lens Material
    Polycarbonate (Non Coated)
  • Remark
    Durability may differ depending on autoclave conditions and frequency.
  • Specifications
    Model: 338ME, prescription glasses, 121°C for 20 minute autoclave possible.
  • Material Quality
    Pad: silicone
  • Mass(g)
    Approximately 43

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)