Light Work Glasses NY-3 Anti-Fogging

Light Work Glasses NY-3 Anti-Fogging

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Lightweight with excellent impact resistance.
· Temple angle is adjustable (3 levels).
· Comfortable to wear due to nylon frame.
· Blocks 100% of ultraviolet radiation.
· JIS-compliant.

Basic Specifications

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    None
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Lens Exchange
    None
  • Type
    Anti-Fog Type
  • Lens Color
    Colorless and Transparent
  • UV Rays
    Approx. 100% Cut
  • Frame Color
    Gray
  • Frame
    Nylon
  • Product Code by Manufacturer
    NY-3
  • TGK Code
    0730870348
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 0730-87-03-48
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    None
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Lens Exchange
    None
  • Type
    Anti-Fog Type
  • Lens Color
    Colorless and Transparent
  • UV Rays
    Approx. 100% Cut
  • Frame Color
    Gray
  • Frame
    Nylon
  • Product Code by Manufacturer
    NY-3
  • TGK Code
    0730870348
  • Weight(g)
    27
  • Lens Material
    Polycarbonate
  • Specifications
    Arms: Orange, Angle Adjustable (3-step)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)