(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Twin Fine Width Spatula

Twin Fine Width Spatula

Standard Unit Price:
SGD 11.57
Days to Ship :
10 Day(s)

[Features]
· One end is a squared and straight spatula while the other is a rounded and straight spatula.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    Spatula
  • Length(mm)
    210
  • Dimension / Sizes(mm)
    Shaft width: 2.5
  • Shape
    Tip on One Side: Rectangular Straight Spatula, Tip on Opposite Side: Round Straight Spatula
  • Spatula Height(mm)
    55
  • Maker Part Number
    HSN03921
  • TGK Code
    0007504380
  • Spatula Width(mm)
    6
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 11.57

Part Number : 0007-50-43-80
Days to Ship 10 Day(s)
Standard Unit Price SGD 11.57
Quantity 1 pc.

Specificationtitle

  • Product Model
    Spatula
  • Length(mm)
    210
  • Dimension / Sizes(mm)
    Shaft width: 2.5
  • Shape
    Tip on One Side: Rectangular Straight Spatula, Tip on Opposite Side: Round Straight Spatula
  • Spatula Height(mm)
    55
  • Maker Part Number
    HSN03921
  • TGK Code
    0007504380
  • Spatula Width(mm)
    6

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)