• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Patapata Adhesive Roller

Click this image to zoom it.

Move the mouse over the image to zoom

Patapata Adhesive Roller

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Features]
· As the main body and cover are integrated, it can be quickly used and stored.
[Material]
· Cover: Polypropylene
· Handle: Steel (AZ359), Aluminum (AZ351)
· Shaft: Steel (AZ357)
· Tape: Adhesive-treated paper

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Details Type

Refine by

  • Handset Type
  • Length fixed
  • Telescopic
  • Clear
Length(mm)

Refine by

  • 95
  • 310
  • 620~950
  • Clear
JAN Code

Refine by

  • 4970190323943
  • 4970190323950
  • 4970190323974
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Telescopic
620~950
4970190323974
7 Day(s) or more
-

Part Number : AZ351WH
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Industrial Stick Cleaner
  • Details Type
    Telescopic
  • Color
    White
  • Width(mm)
    160
  • Length(mm)
    620~950
  • Tape size
    16 cm x 80 cycles
  • JAN Code
    4970190323974
  • Package Size(mm)
    177x626x77 (Maximum Length 981)
  • Mass(g)
    390
1 pc.
Handset Type
310
4970190323943
7 Day(s) or more
-

Part Number : AZ357WH
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Industrial Stick Cleaner
  • Details Type
    Handset Type
  • Color
    White
  • Width(mm)
    160
  • Length(mm)
    310
  • Tape size
    16 cm x 80 cycles
  • JAN Code
    4970190323943
  • Package Size(mm)
    177×310×75
  • Mass(g)
    355
1 pc.
Length fixed
95
4970190323950
7 Day(s) or more
-

Part Number : AZ359WH
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Industrial Stick Cleaner
  • Details Type
    Length fixed
  • Color
    White
  • Width(mm)
    160
  • Length(mm)
    95
  • Tape size
    16 cm x 80 cycles
  • JAN Code
    4970190323950
  • Package Size(mm)
    172×960×72
  • Mass(g)
    530

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)