(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Office Colocolo (Multipurpose) Spare Tape

Office Colocolo (Multipurpose) Spare Tape

Standard Unit Price:
SGD 61.60-
Days to Ship :
8 Day(s)

[Features]
· For industrial applications. Wide cushion type spare tape for floor cleaning.
[Applications]
· Wide type spare tape for multi-purpose floor.

Basic Specifications

Catalog

Japanese Only

Part Number
Internal Capacity

Refine by

  • 1 pc.
  • 1 Box (3 Rolls)
  • Clear
Spare

Refine by

  • Spare tape
  • Clear
Other

Refine by

  • Option
  • Clear
Width×Length(mm)

Refine by

  • 290×650~1010
  • Clear
JAN Code

Refine by

  • 4904140573058
  • 4904140573072
  • Clear
Trusco Code

Refine by

  • 496-1013
  • 496-0998
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (3 Rolls)
Spare tape
Option
-
4904140573058
496-0998
8 Day(s)
SGD 61.60

Part Number : C3305
Days to Ship 8 Day(s)
Standard Unit Price SGD 61.60
Quantity 1 Box (3 Rolls)

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Width×Length(mm)
    -
  • Tape size
    240 mm width x 30 cycles
  • JAN Code
    4904140573058
  • Trusco Code
    496-0998
1 pc.
-
-
290×650~1010
4904140573072
496-1013
8 Day(s)
SGD 64.98

Part Number : C3307
Days to Ship 8 Day(s)
Standard Unit Price SGD 64.98
Quantity 1 pc.

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Spare
    -
  • Other
    -
  • Width×Length(mm)
    290×650~1010
  • Tape size
    240 mm width x 30 cycles
  • JAN Code
    4904140573072
  • Trusco Code
    496-1013

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)