(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Standing Light Work Bench with Upper Shelf Plastic Panel Tabletop Average Load (kg) 300

Standing Light Work Bench with Upper Shelf Plastic Panel Tabletop Average Load (kg) 300

Standard Unit Price:
SGD 539.40
Days to Ship :
14 Day(s)

[Features]
· Effective use can be made of the workspace of the top board with upper shelf.
· Main parts have a welded "knock-down" type structure designed with assembly work and standing work in mind.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
14 Day(s)
SGD 539.40

Part Number : HAE-0960YURBW
Days to Ship 14 Day(s)
Standard Unit Price SGD 539.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1204
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    White
  • Trusco Code
    770-2043
  • Adjuster Screw Size
    M16×2.0
  • Specifications
    Upper shelf: YUR-B type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)