(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Medium Capacity Boltless Shelf Model TUG (600 kg Type, Height 2,100 mm, 5 Shelf Type) Linked Type (Height 2,100 mm, 5 Shelf Type)

Medium Capacity Boltless Shelf Model TUG (600 kg Type, Height 2,100 mm, 5 Shelf Type) Linked Type (Height 2,100 mm, 5 Shelf Type)

Standard Unit Price:
SGD 853.40-
Days to Ship :
28 Day(s)

[Features]
· As it has a completely boltless structure, it can be freely rearranged and adjusted without tools.
· Shelf board is a split shelf type so it is easy to assemble and handle.
· The shelf positions can be changed and adjusted freely in small increments at 30 mm pitch.
· Connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· VOC (volatile organic compounds) supporting paint.
· Low formaldehyde content (F☆☆☆☆).

Basic Specifications

Part Number
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 450
  • 600
  • 750
  • 900
  • Clear
Effective Frontage(mm)

Refine by

  • 837
  • 1137
  • 1437
  • 1737
  • Clear
External depth(mm)

Refine by

  • 492
  • 642
  • 792
  • 942
  • Clear
Trusco Code

Refine by

  • 756-0389
  • 756-0362
  • 756-0346
  • 756-0320
  • 756-0303
  • 756-0281
  • 756-0265
  • 756-0249
  • 756-0222
  • 756-0206
  • 756-0184
  • 756-0168
  • 756-0141
  • 756-0125
  • 756-0109
  • 756-0087
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
900
750
837
792
756-0087
28 Day(s)
SGD 1,094.30

Part Number : TUG60073J5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,094.30

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    750
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Heavy duty type (500 kg up)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    600 kg/level
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    756-0087
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    2102
900
600
837
642
756-0109
28 Day(s)
SGD 1,042.40

Part Number : TUG60073L5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,042.40

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Heavy duty type (500 kg up)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    600 kg/level
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    756-0109
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    2102
900
450
837
492
756-0125
28 Day(s)
SGD 853.40

Part Number : TUG60073S5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 853.40

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Heavy duty type (500 kg up)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    600 kg/level
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    756-0125
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    2102
900
900
837
942
756-0141
28 Day(s)
SGD 1,233.80

Part Number : TUG60073Z5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,233.80

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    900
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Heavy duty type (500 kg up)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    600 kg/level
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    756-0141
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    2102
1200
750
1137
792
756-0168
28 Day(s)
SGD 1,365.70

Part Number : TUG60074J5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,365.70

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    750
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Heavy duty type (500 kg up)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    600 kg/level
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    756-0168
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    2102
1200
600
1137
642
756-0184
28 Day(s)
SGD 1,157.50

Part Number : TUG60074L5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,157.50

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Heavy duty type (500 kg up)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    600 kg/level
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    756-0184
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    2102
1200
450
1137
492
756-0206
28 Day(s)
SGD 1,032.90

Part Number : TUG60074S5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,032.90

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Heavy duty type (500 kg up)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    600 kg/level
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    756-0206
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    2102
1200
900
1137
942
756-0222
28 Day(s)
SGD 1,412.40

Part Number : TUG60074Z5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,412.40

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    900
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Heavy duty type (500 kg up)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    600 kg/level
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    756-0222
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    2102
1500
750
1437
792
756-0249
28 Day(s)
SGD 1,543.20

Part Number : TUG60075J5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,543.20

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    750
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Heavy duty type (500 kg up)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    600 kg/level
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    756-0249
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    2102
1500
600
1437
642
756-0265
28 Day(s)
SGD 1,318.40

Part Number : TUG60075L5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,318.40

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Heavy duty type (500 kg up)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    600 kg/level
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    756-0265
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    2102
1500
450
1437
492
756-0281
28 Day(s)
SGD 1,188.50

Part Number : TUG60075S5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,188.50

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Heavy duty type (500 kg up)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    600 kg/level
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    756-0281
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    2102
1500
900
1437
942
756-0303
28 Day(s)
SGD 1,648.50

Part Number : TUG60075Z5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,648.50

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    900
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Heavy duty type (500 kg up)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    600 kg/level
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    756-0303
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    2102
1800
750
1737
792
756-0320
28 Day(s)
SGD 1,839.20

Part Number : TUG60076J5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,839.20

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    750
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Heavy duty type (500 kg up)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    600 kg/level
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    756-0320
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    2102
1800
600
1737
642
756-0346
28 Day(s)
SGD 1,661.30

Part Number : TUG60076L5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,661.30

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Heavy duty type (500 kg up)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    600 kg/level
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    756-0346
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    2102
1800
450
1737
492
756-0362
28 Day(s)
SGD 1,509.00

Part Number : TUG60076S5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,509.00

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Heavy duty type (500 kg up)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    600 kg/level
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    756-0362
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    2102
1800
900
1737
942
756-0389
28 Day(s)
SGD 1,906.60

Part Number : TUG60076Z5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,906.60

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    900
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Heavy duty type (500 kg up)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    600 kg/level
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    756-0389
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    2102

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)