(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Medium Capacity Boltless Shelf Model TUG (450 kg Type, Height 2,100 mm, 6 Shelf Type) Single Unit Type (Height 2,100 mm, 6 Shelf Type) TUG45073S6

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Medium Capacity Boltless Shelf Model TUG (450 kg Type, Height 2,100 mm, 6 Shelf Type) Single Unit Type (Height 2,100 mm, 6 Shelf Type)
Part Number: TUG45073S6

Standard Unit Price: SGD 1,091.70 Special Price SGD 1,091.70
Days to Ship: 28 Day(s)

[Features]
· As it has a completely boltless structure, it can be freely rearranged and adjusted without tools.
· Shelf board is a split shelf type so it is easy to assemble and handle.
· The shelf positions can be changed and adjusted freely in small increments at 30 mm pitch.
· Connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· VOC (volatile organic compounds) supporting paint.
· Low formaldehyde content (F☆☆☆☆).

Specifications of TUG45073S6

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-8724
  • External Dimensions Frontage(mm)
    962
  • Outer Dimensions Height(mm)
    2102

Please check the type/dimensions/specifications of the part TUG45073S6 in the Medium Capacity Boltless Shelf Model TUG (450 kg Type, Height 2,100 mm, 6 Shelf Type) Single Unit Type (Height 2,100 mm, 6 Shelf Type) series.

Similar Part Numbers

Part Number
TUG45073J6
TUG45073L6
TUG45073Z6
TUG45074J6
TUG45074L6
TUG45074S6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFrontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
External depth
(mm)
Trusco Code External Dimensions Frontage
(mm)

SGD 1,348.70

1 Piece(s) 28 Day(s) 900750837792755-8643962

SGD 1,175.90

1 Piece(s) 28 Day(s) 900600837642755-8686962

SGD 1,526.60

1 Piece(s) 28 Day(s) 900900837942755-8767962

SGD 1,542.30

1 Piece(s) 28 Day(s) 12007501137792755-88051262

SGD 1,442.80

1 Piece(s) 28 Day(s) 12006001137642755-88481262

SGD 1,220.80

1 Piece(s) 28 Day(s) 12004501137492755-88811262

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)