(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Medium Capacity Boltless Shelf Model TUG (450 kg Type, Height 1,800 mm, 5 Shelf Type) Single Unit Type (Height 1,800 mm, 5 Shelf Type)

Medium Capacity Boltless Shelf Model TUG (450 kg Type, Height 1,800 mm, 5 Shelf Type) Single Unit Type (Height 1,800 mm, 5 Shelf Type)

Standard Unit Price:
SGD 942.50-
Days to Ship :
28 Day(s)

[Features]
· As it has a completely boltless structure, it can be freely rearranged and adjusted without tools.
· Shelf board is a split shelf type so it is easy to assemble and handle.
· The shelf positions can be changed and adjusted freely in small increments at 30 mm pitch.
· Connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· VOC (volatile organic compounds) supporting paint.
· Low formaldehyde content (F☆☆☆☆).

Basic Specifications

Part Number
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 450
  • 600
  • 750
  • 900
  • Clear
Effective Frontage(mm)

Refine by

  • 837
  • 1137
  • 1437
  • 1737
  • Clear
External depth(mm)

Refine by

  • 492
  • 642
  • 792
  • 942
  • Clear
Trusco Code

Refine by

  • 755-8562
  • 755-8520
  • 755-8481
  • 755-8449
  • 755-8406
  • 755-8368
  • 755-8325
  • 755-8287
  • 755-8244
  • 755-8201
  • 755-8163
  • 755-8121
  • 755-8082
  • 755-8040
  • 755-8007
  • 755-7965
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
900
750
837
792
755-7965
28 Day(s)
SGD 1,155.00

Part Number : TUG45063J5
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,155.00

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    750
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-7965
  • External Dimensions Frontage(mm)
    962
  • Outer Dimensions Height(mm)
    1802
900
600
837
642
755-8007
28 Day(s)
SGD 1,018.40

Part Number : TUG45063L5
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,018.40

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-8007
  • External Dimensions Frontage(mm)
    962
  • Outer Dimensions Height(mm)
    1802
900
450
837
492
755-8040
28 Day(s)
SGD 942.50

Part Number : TUG45063S5
Days to Ship 28 Day(s)
Standard Unit Price SGD 942.50

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-8040
  • External Dimensions Frontage(mm)
    962
  • Outer Dimensions Height(mm)
    1802
900
900
837
942
755-8082
28 Day(s)
SGD 1,297.10

Part Number : TUG45063Z5
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,297.10

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    900
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-8082
  • External Dimensions Frontage(mm)
    962
  • Outer Dimensions Height(mm)
    1802
1200
750
1137
792
755-8121
28 Day(s)
SGD 1,319.60

Part Number : TUG45064J5
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,319.60

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    750
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-8121
  • External Dimensions Frontage(mm)
    1262
  • Outer Dimensions Height(mm)
    1802
1200
600
1137
642
755-8163
28 Day(s)
SGD 1,232.20

Part Number : TUG45064L5
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,232.20

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-8163
  • External Dimensions Frontage(mm)
    1262
  • Outer Dimensions Height(mm)
    1802
1200
450
1137
492
755-8201
28 Day(s)
SGD 1,050.40

Part Number : TUG45064S5
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,050.40

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-8201
  • External Dimensions Frontage(mm)
    1262
  • Outer Dimensions Height(mm)
    1802
1200
900
1137
942
755-8244
28 Day(s)
SGD 1,492.90

Part Number : TUG45064Z5
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,492.90

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    900
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-8244
  • External Dimensions Frontage(mm)
    1262
  • Outer Dimensions Height(mm)
    1802
1500
750
1437
792
755-8287
28 Day(s)
SGD 1,517.90

Part Number : TUG45065J5
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,517.90

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    750
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-8287
  • External Dimensions Frontage(mm)
    1562
  • Outer Dimensions Height(mm)
    1802
1500
600
1437
642
755-8325
28 Day(s)
SGD 1,393.50

Part Number : TUG45065L5
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,393.50

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-8325
  • External Dimensions Frontage(mm)
    1562
  • Outer Dimensions Height(mm)
    1802
1500
450
1437
492
755-8368
28 Day(s)
SGD 1,180.70

Part Number : TUG45065S5
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,180.70

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-8368
  • External Dimensions Frontage(mm)
    1562
  • Outer Dimensions Height(mm)
    1802
1500
900
1437
942
755-8406
28 Day(s)
SGD 1,711.80

Part Number : TUG45065Z5
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,711.80

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    900
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-8406
  • External Dimensions Frontage(mm)
    1562
  • Outer Dimensions Height(mm)
    1802
1800
750
1737
792
755-8449
28 Day(s)
SGD 1,733.00

Part Number : TUG45066J5
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,733.00

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    750
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-8449
  • External Dimensions Frontage(mm)
    1862
  • Outer Dimensions Height(mm)
    1802
1800
600
1737
642
755-8481
28 Day(s)
SGD 1,615.80

Part Number : TUG45066L5
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,615.80

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-8481
  • External Dimensions Frontage(mm)
    1862
  • Outer Dimensions Height(mm)
    1802
1800
450
1737
492
755-8520
28 Day(s)
SGD 1,425.50

Part Number : TUG45066S5
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,425.50

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-8520
  • External Dimensions Frontage(mm)
    1862
  • Outer Dimensions Height(mm)
    1802
1800
900
1737
942
755-8562
28 Day(s)
SGD 1,970.00

Part Number : TUG45066Z5
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,970.00

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    900
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-8562
  • External Dimensions Frontage(mm)
    1862
  • Outer Dimensions Height(mm)
    1802

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)