(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Medium Capacity Boltless Shelf Model TUG (450 kg Type, Height 1,200 mm, 4 Shelf Type) Linked Type (Height 1,200 mm, 4 Shelf Type)

Medium Capacity Boltless Shelf Model TUG (450 kg Type, Height 1,200 mm, 4 Shelf Type) Linked Type (Height 1,200 mm, 4 Shelf Type)

Standard Unit Price:
SGD 673.40-
Days to Ship :
14 Day(s) or more

[Features]
· As it has a completely boltless structure, it can be freely rearranged and adjusted without tools.
· Shelf board is a split shelf type so it is easy to assemble and handle.
· The shelf positions can be changed and adjusted freely in small increments at 30 mm pitch.
· Connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· VOC (volatile organic compounds) supporting paint.
· Low formaldehyde content (F☆☆☆☆).

Basic Specifications

Part Number
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 450
  • 600
  • 750
  • 900
  • Clear
Effective Frontage(mm)

Refine by

  • 837
  • 1137
  • 1437
  • 1737
  • Clear
External depth(mm)

Refine by

  • 492
  • 642
  • 792
  • 942
  • Clear
Trusco Code

Refine by

  • 256-6460
  • 256-6427
  • 755-7850
  • 755-7817
  • 755-7779
  • 755-7736
  • 755-7698
  • 755-7655
  • 755-7612
  • 755-7574
  • 755-7531
  • 755-7493
  • 755-7451
  • 755-7418
  • 755-7370
  • 755-7337
  • 755-7299
  • 755-7256
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
900
750
837
792
256-6427 / 755-7256
28 Day(s)
SGD 841.60

Part Number : TUG45043J4B
Days to Ship 28 Day(s)
Standard Unit Price SGD 841.60

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    750
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    256-6427 / 755-7256
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1202
900
600
837
642
256-6460 / 755-7299
14 Day(s)
SGD 723.80

Part Number : TUG45043L4B
Days to Ship 14 Day(s)
Standard Unit Price SGD 723.80

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    256-6460 / 755-7299
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1202
900
450
837
492
755-7337
14 Day(s)
SGD 673.40

Part Number : TUG45043S4B
Days to Ship 14 Day(s)
Standard Unit Price SGD 673.40

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-7337
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1202
900
900
837
942
755-7370
28 Day(s)
SGD 965.00

Part Number : TUG45043Z4B
Days to Ship 28 Day(s)
Standard Unit Price SGD 965.00

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    900
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-7370
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1202
1200
750
1137
792
755-7418
28 Day(s)
SGD 976.90

Part Number : TUG45044J4B
Days to Ship 28 Day(s)
Standard Unit Price SGD 976.90

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    750
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-7418
  • External Dimensions Frontage(mm)
    1202
  • Outer Dimensions Height(mm)
    1202
1200
600
1137
642
755-7451
28 Day(s)
SGD 919.10

Part Number : TUG45044L4B
Days to Ship 28 Day(s)
Standard Unit Price SGD 919.10

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-7451
  • External Dimensions Frontage(mm)
    1202
  • Outer Dimensions Height(mm)
    1202
1200
450
1137
492
755-7493
28 Day(s)
SGD 759.80

Part Number : TUG45044S4B
Days to Ship 28 Day(s)
Standard Unit Price SGD 759.80

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-7493
  • External Dimensions Frontage(mm)
    1202
  • Outer Dimensions Height(mm)
    1202
1200
900
1137
942
755-7531
28 Day(s)
SGD 1,111.40

Part Number : TUG45044Z4B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,111.40

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    900
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-7531
  • External Dimensions Frontage(mm)
    1202
  • Outer Dimensions Height(mm)
    1202
1500
750
1437
792
755-7574
28 Day(s)
SGD 1,137.80

Part Number : TUG45045J4B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,137.80

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    750
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-7574
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1202
1500
600
1437
642
755-7612
28 Day(s)
SGD 1,033.60

Part Number : TUG45045L4B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,033.60

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-7612
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1202
1500
450
1437
492
755-7655
28 Day(s)
SGD 863.20

Part Number : TUG45045S4B
Days to Ship 28 Day(s)
Standard Unit Price SGD 863.20

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-7655
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1202
1500
900
1437
942
755-7698
28 Day(s)
SGD 1,306.40

Part Number : TUG45045Z4B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,306.40

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    900
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-7698
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1202
1800
750
1737
792
755-7736
28 Day(s)
SGD 1,324.90

Part Number : TUG45046J4B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,324.90

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    750
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-7736
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    1202
1800
600
1737
642
755-7779
28 Day(s)
SGD 1,226.60

Part Number : TUG45046L4B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,226.60

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-7779
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    1202
1800
450
1737
492
755-7817
28 Day(s)
SGD 1,080.80

Part Number : TUG45046S4B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,080.80

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-7817
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    1202
1800
900
1737
942
755-7850
28 Day(s)
SGD 1,514.00

Part Number : TUG45046Z4B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,514.00

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    900
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-7850
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    1202

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)