(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Medium Capacity Boltless Shelf Model TUG (450 kg Type, Height 1,200 mm, 3 Shelf Type) Linked Type (Height 1,200 mm, 3 Shelf Type) TUG45043L3B

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Medium Capacity Boltless Shelf Model TUG (450 kg Type, Height 1,200 mm, 3 Shelf Type) Linked Type (Height 1,200 mm, 3 Shelf Type)
Part Number: TUG45043L3B

Standard Unit Price: SGD 604.00 Special Price SGD 604.00
Days to Ship: 14 Day(s)

[Features]
· As it has a completely boltless structure, it can be freely rearranged and adjusted without tools.
· Shelf board is a split shelf type so it is easy to assemble and handle.
· The shelf positions can be changed and adjusted freely in small increments at 30 mm pitch.
· Connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· VOC (volatile organic compounds) supporting paint.
· Low formaldehyde content (F☆☆☆☆).

Specifications of TUG45043L3B

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-7272
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1202

Please check the type/dimensions/specifications of the part TUG45043L3B in the Medium Capacity Boltless Shelf Model TUG (450 kg Type, Height 1,200 mm, 3 Shelf Type) Linked Type (Height 1,200 mm, 3 Shelf Type) series.

Similar Part Numbers

Part Number
TUG45043J3B
TUG45043S3B
TUG45043Z3B
TUG45044J3B
TUG45044L3B
TUG45044S3B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFrontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
External depth
(mm)
Trusco Code External Dimensions Frontage
(mm)

SGD 685.50

1 Piece(s) 14 Day(s) 900750837792755-7230900

SGD 561.70

1 Piece(s) 14 Day(s) 900450837492755-7311900

SGD 773.30

1 Piece(s) 28 Day(s) 900900837942755-7353900

SGD 808.60

1 Piece(s) 28 Day(s) 12007501137792755-73961202

SGD 746.70

1 Piece(s) 28 Day(s) 12006001137642755-74341202

SGD 627.10

1 Piece(s) 14 Day(s) 12004501137492755-74771202

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)