(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Medium Capacity Boltless Shelf Model TUG (300 kg Type, Height 2,100 mm, 5 Shelf Type) Linked Type (Height 2,100 mm, 5 Shelf Type)

Medium Capacity Boltless Shelf Model TUG (300 kg Type, Height 2,100 mm, 5 Shelf Type) Linked Type (Height 2,100 mm, 5 Shelf Type)

Standard Unit Price:
SGD 762.10-
Days to Ship :
28 Day(s)

[Features]
· As it has a completely boltless structure, it can be freely rearranged and adjusted without tools.
· Shelf board is a split shelf type so it is easy to assemble and handle.
· The shelf positions can be changed and adjusted freely in small increments at 30 mm pitch.
· Connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· VOC (volatile organic compounds) supporting paint.
· Low formaldehyde content (F☆☆☆☆).

Basic Specifications

Part Number
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 450
  • 600
  • 750
  • 900
  • Clear
Effective Frontage(mm)

Refine by

  • 837
  • 1137
  • 1437
  • 1737
  • Clear
External depth(mm)

Refine by

  • 492
  • 642
  • 792
  • 942
  • Clear
Trusco Code

Refine by

  • 755-7159
  • 755-7116
  • 755-7078
  • 755-7035
  • 755-6993
  • 755-6951
  • 755-6918
  • 755-6870
  • 755-6837
  • 755-6799
  • 755-6756
  • 755-6713
  • 755-6675
  • 755-6632
  • 755-6594
  • 755-6551
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
900
750
837
792
755-6551
28 Day(s)
SGD 1,057.70

Part Number : TUG30073J5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,057.70

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    750
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-6551
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    2098
900
600
837
642
755-6594
28 Day(s)
SGD 903.80

Part Number : TUG30073L5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 903.80

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-6594
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    2098
900
450
837
492
755-6632
28 Day(s)
SGD 762.10

Part Number : TUG30073S5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 762.10

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-6632
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    2098
900
900
837
942
755-6675
28 Day(s)
SGD 1,199.90

Part Number : TUG30073Z5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,199.90

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    900
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-6675
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    2098
1200
750
1137
792
755-6713
28 Day(s)
SGD 1,205.20

Part Number : TUG30074J5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,205.20

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    750
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-6713
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    2098
1200
600
1137
642
755-6756
28 Day(s)
SGD 1,039.80

Part Number : TUG30074L5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,039.80

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-6756
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    2098
1200
450
1137
492
755-6799
28 Day(s)
SGD 869.00

Part Number : TUG30074S5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 869.00

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-6799
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    2098
1200
900
1137
942
755-6837
28 Day(s)
SGD 1,378.40

Part Number : TUG30074Z5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,378.40

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    900
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-6837
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    2098
1500
750
1437
792
755-6870
28 Day(s)
SGD 1,403.30

Part Number : TUG30075J5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,403.30

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    750
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-6870
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    2098
1500
600
1437
642
755-6918
28 Day(s)
SGD 1,200.10

Part Number : TUG30075L5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,200.10

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-6918
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    2098
1500
450
1437
492
755-6951
28 Day(s)
SGD 991.40

Part Number : TUG30075S5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 991.40

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-6951
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    2098
1500
900
1437
942
755-6993
28 Day(s)
SGD 1,597.40

Part Number : TUG30075Z5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,597.40

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    900
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-6993
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    2098
1800
750
1737
792
755-7035
28 Day(s)
SGD 1,636.10

Part Number : TUG30076J5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,636.10

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    750
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-7035
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    2098
1800
600
1737
642
755-7078
28 Day(s)
SGD 1,370.50

Part Number : TUG30076L5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,370.50

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-7078
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    2098
1800
450
1737
492
755-7116
28 Day(s)
SGD 1,134.20

Part Number : TUG30076S5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,134.20

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-7116
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    2102
1800
900
1737
942
755-7159
28 Day(s)
SGD 1,872.60

Part Number : TUG30076Z5B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,872.60

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    900
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-7159
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    2098

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)