(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Light/Medium-Duty Boltless Shelving, M2 Type, Connection Type (Panel, With Sliding Door, 200 kg, Height 1,800 mm, 6 Tiers)

Light/Medium-Duty Boltless Shelving, M2 Type, Connection Type (Panel, With Sliding Door, 200 kg, Height 1,800 mm, 6 Tiers)

Standard Unit Price:
SGD 2,349.20-
Days to Ship :
28 Day(s)

M3 light/medium weight boltless shelf connection type.
[Features]
·Height: 1,800 mm.
·Color: Neo gray.
·Number of shelf tiers: 3 steps.
·With backboard, sliding door, and key.
·Materials: Steel.
·Parts achieve high precision without twisting or sideways movement.
·The paint is a baked finish that is resistant to scratches and rust, and does not show stains.
[Applications]
·Ideal for long-term use in offices, factory warehouses, and stores.

Basic Specifications

Part Number
Frontage(mm)

Refine by

  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 471
  • 571
  • 721
  • 921
  • Clear
Trusco Code

Refine by

  • 772-7259
  • 772-7194
  • 772-7135
  • 772-7101
  • 772-7071
  • 772-7046
  • 772-7011
  • 772-6988
  • 772-6953
  • 772-6929
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1200
471
772-6929
28 Day(s)
SGD 2,392.50

Part Number : M3-6453-SK-B
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,392.50

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-6929
  • Mass
    91.7
1200
571
772-6953
28 Day(s)
SGD 2,419.00

Part Number : M3-6463-SK-B
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,419.00

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-6953
  • Mass
    94.7
1200
721
772-6988
28 Day(s)
SGD 2,523.10

Part Number : M3-6473-SK-B
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,523.10

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-6988
  • Mass
    102
1200
921
772-7011
28 Day(s)
SGD 2,631.90

Part Number : M3-6493-SK-B
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,631.90

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-7011
  • Mass
    112.6
1500
571
772-7046
28 Day(s)
SGD 2,349.20

Part Number : M3-6553-SK-B
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,349.20

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-7046
  • Mass
    105.9
1500
571
772-7071
28 Day(s)
SGD 2,806.70

Part Number : M3-6563-SK-B
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,806.70

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-7071
  • Mass
    112.8
1500
721
772-7101
28 Day(s)
SGD 2,880.40

Part Number : M3-6573-SK-B
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,880.40

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-7101
  • Mass
    118.1
1500
921
772-7135
28 Day(s)
SGD 3,013.40

Part Number : M3-6593-SK-B
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,013.40

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-7135
  • Mass
    130.9
1800
571
772-7194
28 Day(s)
SGD 3,203.00

Part Number : M3-6663-SK-B
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,203.00

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-7194
  • Mass
    133.9
1800
921
772-7259
28 Day(s)
SGD 3,541.50

Part Number : M3-6693-SK-B
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,541.50

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-7259
  • Mass
    165.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)