• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Small to Medium Capacity Boltless Shelf Model M2 (Panels and Double Sliding Doors Provided, 200 kg Type, Height 1,800 mm, 3 Shelf Type) Linked Unit Type (Height 1,800 mm, Rear Plates Provided)

Small to Medium Capacity Boltless Shelf Model M2 (Panels and Double Sliding Doors Provided, 200 kg Type, Height 1,800 mm, 3 Shelf Type) Linked Unit Type (Height 1,800 mm, Rear Plates Provided)

Standard Unit Price:
-
Days to Ship :
Quote

Basic Specifications

Part Number
Frontage(mm)

Refine by

  • 1200
  • 1500
  • Clear
Trusco Code

Refine by

  • 772-6791
  • 772-6767
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1200
772-6767
Quote
-

Part Number : M2-6463-SK-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-6767
  • Mass
    83.5
1500
772-6791
Quote
-

Part Number : M2-6563-SK-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-6791
  • Mass
    99.1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)