Screw Cam Clamp (Twist Cam Type / Double I Type)

Caution
Product Description
[Features]
● When used for horizontal hanging, the screw is placed on the top, making it easy to tighten. (The tightening work can also be done easily when attached to the upper H steel beam.)
● When the screw is tightened, the circular cam rotates and bites into the suspended load, demonstrating reliable clamping force.
● The operation of the circular cam can be easily confirmed by the mark. The mark has excellent visibility thanks to its phosphorescent coating.
● When hung horizontally, the receiving surface on the pad side comes down, so clamping is possible even in relatively narrow gaps.
● There are 2 shackle mounting points, vertically and horizontally, so you can choose one according to your work situation.
[Applications]
● Optimal clamp for lifting, suspending, horizontal pulling, and reversing of steel plates and shaped steel in various industries such as construction, civil engineering, steel, shipbuilding, and can manufacturing.