(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
LED Hand Lamp (Indoor Type) Replacement Bulb

LED Hand Lamp (Indoor Type) Replacement Bulb

Standard Unit Price:
SGD 18.85
Days to Ship :
8 Day(s)

[Features]
· LED type with low heat generation that attracts fewer bugs.
· A strong polycarbonate guard is included to protect from heat and impact.
· Rubber cap tire cable is adopted.

Basic Specifications

  • Product types
    Replacement Bulb
  • Brightness(lm)
    490
  • Other
    Option
  • Ball Life(Time)
    40000
  • Power Consumption(W)
    7.2
  • Mouth Ring
    E26
  • JAN Code
    4989999432725
  • Trusco Code
    497-2325
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 18.85

Part Number : TLL-72W
Days to Ship 8 Day(s)
Standard Unit Price SGD 18.85
Quantity 1 pc.

Specificationtitle

  • Product types
    Replacement Bulb
  • Brightness(lm)
    490
  • Other
    Option
  • Ball Life(Time)
    40000
  • Power Consumption(W)
    7.2
  • Mouth Ring
    E26
  • JAN Code
    4989999432725
  • Trusco Code
    497-2325

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support