(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Carbide Scraper

Carbide Scraper

Standard Unit Price:
SGD 39.04-
Days to Ship :
8 Day(s)

[Features]
· Lets you use 2 sizes in 1 tool.
· Ideal for work in narrow places, such as removing rust from around nuts.
[Applications]
· For scraping in narrow places.

Basic Specifications

  • Product Type
    Scraper
  • Material (blade)
    Carbide
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Blade Width(mm)

Refine by

  • 21(A)、3(B)
  • 21(A)、6(B)
  • 31(A)、11(B)
  • Clear
Overall Length(mm)

Refine by

  • 208
  • 240
  • Clear
JAN Code

Refine by

  • 4962819022801
  • 4962819022818
  • 4962819022825
  • Clear
Trusco Code

Refine by

  • 471-5594
  • 471-5586
  • 471-5578
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
21(A)、3(B)
208
4962819022801
471-5578
8 Day(s)
SGD 39.04

Part Number : 02280
Days to Ship 8 Day(s)
Standard Unit Price SGD 39.04
Quantity 1 pc.

Specificationtitle

  • Product Type
    Scraper
  • Material (blade)
    Carbide
  • Blade Width(mm)
    21(A)、3(B)
  • Overall Length(mm)
    208
  • JAN Code
    4962819022801
  • Trusco Code
    471-5578
  • Mass(g)
    105
1 pc.
21(A)、6(B)
208
4962819022818
471-5586
8 Day(s)
SGD 40.69

Part Number : 02281
Days to Ship 8 Day(s)
Standard Unit Price SGD 40.69
Quantity 1 pc.

Specificationtitle

  • Product Type
    Scraper
  • Material (blade)
    Carbide
  • Blade Width(mm)
    21(A)、6(B)
  • Overall Length(mm)
    208
  • JAN Code
    4962819022818
  • Trusco Code
    471-5586
  • Mass(g)
    110
1 pc.
31(A)、11(B)
240
4962819022825
471-5594
8 Day(s)
SGD 42.57

Part Number : 02282
Days to Ship 8 Day(s)
Standard Unit Price SGD 42.57
Quantity 1 pc.

Specificationtitle

  • Product Type
    Scraper
  • Material (blade)
    Carbide
  • Blade Width(mm)
    31(A)、11(B)
  • Overall Length(mm)
    240
  • JAN Code
    4962819022825
  • Trusco Code
    471-5594
  • Mass(g)
    160

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)