Scraper with Carbide Blade (65 mm Width) Replacement Blade

Scraper with Carbide Blade (65 mm Width) Replacement Blade

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Basic Specifications

  • Product Model
    Scraper
  • Material (Blade)
    Carbide
  • Blade Width(mm)
    65
  • Other
    Option
  • Details Model
    Special spare blades
  • Blade Length(mm)
    6.9
  • Blade Thickness(mm)
    1.95
  • JAN Code
    7311518014506
  • Trusco Code
    355-6123
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
451
1 pc.
4 Day(s) or more
-

Part Number : 451
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Scraper
  • Material (Blade)
    Carbide
  • Blade Width(mm)
    65
  • Other
    Option
  • Details Model
    Special spare blades
  • Blade Length(mm)
    6.9
  • Blade Thickness(mm)
    1.95
  • JAN Code
    7311518014506
  • Trusco Code
    355-6123
  • Mass(g)
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)