Stainless Steel Scraper Chisel Blade-Type

Stainless Steel Scraper Chisel Blade-Type

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· Stainless steel blade for tough use.
· Uses an elastomer grip that is easy to hold on to and won't slip.
· Steel grip end to which a driver bit (4 built-in) can be mounted.
· Can be struck with a hammer.
[Applications]
· For shaving and peeling applications.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Blade Width(mm)

Refine by

  • 51
  • 76
  • Clear
Overall Length(mm)

Refine by

  • 220
  • 221
  • Clear
Blade Length(mm)

Refine by

  • 97
  • 98
  • Clear
JAN Code

Refine by

  • 4954183157616
  • 4954183157623
  • Clear
Trusco Code

Refine by

  • 398-0600
  • 398-0596
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
51
220
97
4954183157616
398-0596
3 Day(s) or more
-

Part Number : SC-C51SD
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Scraper
  • Material (Blade)
    Stainless Steel
  • Blade Width(mm)
    51
  • Overall Length(mm)
    220
  • Blade Length(mm)
    97
  • Blade thickness(mm)
    1.8
  • JAN Code
    4954183157616
  • Trusco Code
    398-0596
  • Mass(g)
    155
1 pc.
76
221
98
4954183157623
398-0600
3 Day(s) or more
-

Part Number : SC-C76SD
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Scraper
  • Material (Blade)
    Stainless Steel
  • Blade Width(mm)
    76
  • Overall Length(mm)
    221
  • Blade Length(mm)
    98
  • Blade thickness(mm)
    1.8
  • JAN Code
    4954183157623
  • Trusco Code
    398-0600
  • Mass(g)
    151

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)