Heat Insulation Tube, Heat-Resistant Type

Heat Insulation Tube, Heat-Resistant Type

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Basic Specifications

  • Product Type
    Other
  • Thickness(mm)
    10
  • Length(mm)
    2000
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Internal Diameter(mm)

Refine by

  • 18
  • 22
  • 26
  • 32
  • 38
  • 49
  • 61
  • Clear
JAN Code

Refine by

  • 4989999277500
  • 4989999277517
  • 4989999277524
  • 4989999277531
  • 4989999277548
  • 4989999277555
  • 4989999277562
  • Clear
Trusco Code

Refine by

  • 447-3655
  • 447-3647
  • 447-3639
  • 447-3621
  • 447-3612
  • 447-3604
  • 447-3591
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
18
4989999277500
447-3591
3 Day(s) or more
-

Part Number : THHT-13P
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Thickness(mm)
    10
  • Length(mm)
    2000
  • Internal Diameter(mm)
    18
  • JAN Code
    4989999277500
  • Trusco Code
    447-3591
  • Specifications
    Back Split Type
  • Operating Temperature Range
    -40~100℃
  • Applicable Pipe Size
    PVC Pipe VP13, Steel Pipe GP10A, Copper Pipe for Construction 5/8B
1 pc.
22
4989999277517
447-3604
3 Day(s) or more
-

Part Number : THHT-16P
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Thickness(mm)
    10
  • Length(mm)
    2000
  • Internal Diameter(mm)
    22
  • JAN Code
    4989999277517
  • Trusco Code
    447-3604
  • Specifications
    Back Split Type
  • Operating Temperature Range
    -40~100℃
  • Applicable Pipe Size
    PVC Pipe VP16, Steel Pipe GP15A, Copper Pipe for Construction 3/4B
1 pc.
26
4989999277524
447-3612
4 Day(s) or more
-

Part Number : THHT-20P
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Thickness(mm)
    10
  • Length(mm)
    2000
  • Internal Diameter(mm)
    26
  • JAN Code
    4989999277524
  • Trusco Code
    447-3612
  • Specifications
    Back Split Type
  • Operating Temperature Range
    -40~100℃
  • Applicable Pipe Size
    PVC Pipe VP20
1 pc.
32
4989999277531
447-3621
3 Day(s) or more
-

Part Number : THHT-25P
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Thickness(mm)
    10
  • Length(mm)
    2000
  • Internal Diameter(mm)
    32
  • JAN Code
    4989999277531
  • Trusco Code
    447-3621
  • Specifications
    Back Split Type
  • Operating Temperature Range
    -40~100℃
  • Applicable Pipe Size
    PVC Pipe VP25
1 pc.
38
4989999277548
447-3639
3 Day(s) or more
-

Part Number : THHT-30P
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Thickness(mm)
    10
  • Length(mm)
    2000
  • Internal Diameter(mm)
    38
  • JAN Code
    4989999277548
  • Trusco Code
    447-3639
  • Specifications
    Back Split Type
  • Operating Temperature Range
    -40~100℃
  • Applicable Pipe Size
    PVC Pipe VP30
1 pc.
49
4989999277555
447-3647
3 Day(s) or more
-

Part Number : THHT-40P
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Thickness(mm)
    10
  • Length(mm)
    2000
  • Internal Diameter(mm)
    49
  • JAN Code
    4989999277555
  • Trusco Code
    447-3647
  • Specifications
    Back Split Type
  • Operating Temperature Range
    -40~100℃
  • Applicable Pipe Size
    PVC Pipe VP40, Steel Pipe GP40A
1 pc.
61
4989999277562
447-3655
3 Day(s) or more
-

Part Number : THHT-50P
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Thickness(mm)
    10
  • Length(mm)
    2000
  • Internal Diameter(mm)
    61
  • JAN Code
    4989999277562
  • Trusco Code
    447-3655
  • Specifications
    Back Split Type
  • Operating Temperature Range
    -40~100℃
  • Applicable Pipe Size
    PVC Pipe VP50, Steel Pipe GP50A

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)