Inoquic (one touch type) Dedicated Ream Bar

Inoquic (one touch type) Dedicated Ream Bar

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more


[Applications]
· As a dedicated Inoquic remover. (Used to remove a pipe from fittings)
· As a jig.

Basic Specifications

  • Product Type
    Other
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
L(mm)

Refine by

  • 9
  • 10
  • Clear
d(mm)

Refine by

  • 15.9
  • 22.3
  • 28.4
  • Clear
C(mm)

Refine by

  • 15.5
  • 21.9
  • 28
  • Clear
D(mm)

Refine by

  • 39
  • 42
  • 50
  • Clear
JAN Code

Refine by

  • 4582131080886
  • 4582131080893
  • 4582131080909
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9
15.9
15.5
39
4582131080886
4 Day(s) or more
-

Part Number : POLCIQRM13SU
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • L(mm)
    9
  • d(mm)
    15.9
  • C(mm)
    15.5
  • D(mm)
    39
  • JAN Code
    4582131080886
  • Trusco Code
    361-1531
  • Mass(g)
    6
1 pc.
9
22.3
21.9
42
4582131080893
4 Day(s) or more
-

Part Number : POLCIQRM20SU
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • L(mm)
    9
  • d(mm)
    22.3
  • C(mm)
    21.9
  • D(mm)
    42
  • JAN Code
    4582131080893
  • Trusco Code
    361-1540
  • Mass(g)
    6
1 pc.
10
28.4
28
50
4582131080909
3 Day(s) or more
-

Part Number : POLCIQRM25SU
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • L(mm)
    10
  • d(mm)
    28.4
  • C(mm)
    28
  • D(mm)
    50
  • JAN Code
    4582131080909
  • Trusco Code
    361-1558
  • Mass(g)
    8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)