(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Silicone Adhesive Sheet for Prevention of Rain Water Intrusion at Bottom of Outdoor Tanks, Inubaseal

Silicone Adhesive Sheet for Prevention of Rain Water Intrusion at Bottom of Outdoor Tanks, Inubaseal

Standard Unit Price:
SGD 213.51
Days to Ship :
18 Day(s)

A silicone adhesive sheet that has excellent workability and reliability for preventing rainwater from entering the bottom of the outdoor tank.
[Features]
・ It achieves a significant reduction in construction period due to no primer
·Heat and cold resistance: Stable performance over a wide temperature range from -40°C to 180°C
・ Durability and weather resistance: As it is made of silicone, it has excellent durability and weather resistance
・ Waterproof: It provides excellent airtightness and waterproof effect for a long time
・ Adhesiveness: It has excellent adhesiveness and adheres well to most materials such as metal and concrete
・ Non-corrosive: Inuba Seal does not corrode or deteriorate metal, concrete, etc.
・ Flame Resistance: It does not spread or carbonize even if the direct fire of the smoke stack hits for 5 minutes or more
・ Workability: It can be easily cut and constructed on site according to the shape of the waterproof surface
・ Safety/environmental: Since it is made of silicone, it is a highly safe and environmentally friendly product
[Applications]
・ For preventing rainwater from entering the bottom of the outdoor tank

Basic Specifications

  • Product Type
    Sealant
  • Color
    Gray
  • JAN Code
    4582118737260
  • Trusco Code
    486-6461
  • Thickness(mm)
    1.8
  • Main Body Dimensions(mm)
    300×1000
  • Mass(g/Set)
    656
  • Heat Resistant Temperature(°C)
    180
  • Operating Temperature Range
    -40~180℃
  • Color Details
    Gray
  • Specification details
    Self-Adhesiveness
  • Amount Of Content
    10 pcs.
Part Number
Amount Of Content

Refine by

  • 10 pcs.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 pcs.
18 Day(s)
SGD 213.51

Part Number : HNS-200-I
Days to Ship 18 Day(s)
Standard Unit Price SGD 213.51
Quantity 10 pcs.

Specificationtitle

  • Product Type
    Sealant
  • Color
    Gray
  • JAN Code
    4582118737260
  • Trusco Code
    486-6461
  • Thickness(mm)
    1.8
  • Main Body Dimensions(mm)
    300×1000
  • Mass(g/Set)
    656
  • Heat Resistant Temperature(°C)
    180
  • Operating Temperature Range
    -40~180℃
  • Color Details
    Gray
  • Specification details
    Self-Adhesiveness

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)