Print Line Tape (1 color print)

Print Line Tape (1 color print)

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.12
  • Color Details
    Red
  • Adhesiveness
    9.5N/10mm
  • Tensile Strength
    25N/10mm
  • Internal capacity
    1 Roll

Details

Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Display Content

Refine by

  • DANGER
  • Danger!
  • Clear
JAN Code

Refine by

  • 4976006152547
  • 4976006152561
  • Clear
Trusco Code

Refine by

  • 763-0824
  • 763-0816
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
DANGER
4976006152547
763-0816
3 Day(s) or more
-

Part Number : 50E-SDP11
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.12
  • Color Details
    Red
  • Display Content
    DANGER
  • Adhesiveness
    9.5N/10mm
  • Tensile Strength
    25N/10mm
  • JAN Code
    4976006152547
  • Trusco Code
    763-0816
1 Roll
Danger!
4976006152561
763-0824
3 Day(s) or more
-

Part Number : 50E-SDP12
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.12
  • Color Details
    Red
  • Display Content
    Danger!
  • Adhesiveness
    9.5N/10mm
  • Tensile Strength
    25N/10mm
  • JAN Code
    4976006152561
  • Trusco Code
    763-0824

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Adhesive power is strong, hard to stain, it is a type excellent in wear resistance and durability.

Usage

●For indoor use.
●Label marking of premises such as factories, parking lots and hospitals.

Specification

●Color:Red
●SPQ(roll):18
●Viscosity: 9.5N/10mm
●Tensile Strength: 25N/10mm

Materials

●Base Material: Polyolefin Film
●Adhesive: Rubber

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)