• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (SGT) 17/2/2019. We apologize for the inconvenience.
Luminescent nonslip tape

Luminescent nonslip tape

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· A high luminance type of luminous material is used, so it is ideal for directional purposes in dark locations.
[Applications]
· For outdoor use. (All places where people walk with non-bare feet)
· For stairs, entrances/exits and pathways where lighting is out.
· Other dark places that are slippery.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Length(m)
    2
  • Thickness(mm)
    0.6
  • Adhesive Strength(kg/25 mm)
    32N/25mm
  • Color Detail
    Green
  • Tensile Strength
    383N/25mm
  • Amount Of Content
    1 Roll

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 25
  • 50
  • Clear
JAN Code

Refine by

  • 4954425147269
  • 4954425147276
  • Clear
Trusco Code

Refine by

  • 435-7655
  • 435-7647
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
25
4954425147269
435-7647
3 Day(s) or more
-

Part Number : N-008252
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    25
  • Length(m)
    2
  • Thickness(mm)
    0.6
  • Adhesive Strength(kg/25 mm)
    32N/25mm
  • Color Detail
    Green
  • Tensile Strength
    383N/25mm
  • JAN Code
    4954425147269
  • Trusco Code
    435-7647
  • Cutting Method
    Cutter Required
1 Roll
50
4954425147276
435-7655
3 Day(s) or more
-

Part Number : N-008502
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    2
  • Thickness(mm)
    0.6
  • Adhesive Strength(kg/25 mm)
    32N/25mm
  • Color Detail
    Green
  • Tensile Strength
    383N/25mm
  • JAN Code
    4954425147276
  • Trusco Code
    435-7655
  • Cutting Method
    Cutter Required

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since uses high luminosity type phosphorescent material, optimum for guidance display etc. in dark place.

Usage

●For outdoor(overall walking place except bare feet)

Specification

●Color:Green
●Thickness(mm):0.6
●SPQ(roll):1
●Viscosity: 32N/25mm
●Tensile Strength: 383N/25mm

Materials

●Base Material: Polyester Film
●Adhesive: Acrylics
●Abrasive Grain: Aluminum Oxidation

Warning

●When applying to uneven surface, please perform the ground treatment(sealant N3K, sold separately) on the construction surface.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)