(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Gap Tape Wide - Brown

Gap Tape Wide - Brown

Standard Unit Price:
SGD 2.60
Days to Ship :
8 Day(s)

[Features]
· Keeps out drafts, increasing the effectiveness of air conditioning and heating.
· Prevents dust and noise from entering.
· Contains film, easy to apply and peel off.
[Applications]
· For preventing intrusion of drafts/dust.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    30
  • Length(m)
    2
  • Thickness(mm)
    10
  • Adhesiveness
    13.1N/25mm
  • Color Details
    Brown
  • JAN Code
    4904140232313
  • Trusco Code
    497-5979
  • Mass
    25
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
8 Day(s)
SGD 2.60

Part Number : E0231
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.60
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    30
  • Length(m)
    2
  • Thickness(mm)
    10
  • Adhesiveness
    13.1N/25mm
  • Color Details
    Brown
  • JAN Code
    4904140232313
  • Trusco Code
    497-5979
  • Mass
    25

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)