Hiroshima Product Construction Sign Frame with Timber from Forest Thinning

Hiroshima Product Construction Sign Frame with Timber from Forest Thinning

[Features]
· Friendly construction sign frames that make effective use of timber from forest thinning.
· Does not rust, unlike conventional iron sign frames.
· NETIS registered product. (Registration number: CG-090017-V)
· Also registered as a Hiroshima Prefecture Recycled Product. (Registration number: 1-098)
· Utilizes Ø60 mm logs.
[Applications]
· Environmental measures and image improvement for construction sites.

Part Number

Configured Part Number is shown.

1101-8108-09

Part Number
1101-8108-09
Part NumberVolume DiscountDays to ShipAmount Of Content
6 Day(s) or more 1 unit

Loading...

  1. 1

Basic Information

Product Type Display stand Color Details Wood Color Frontage(mm) 665
Depth(mm) 1150 Height(mm) 1880 Compatible Plate Size(mm) Height x Width (mm): 1400X550
JAN Code 4562461480341 Trusco Code 764-7964 Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)