(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Work Shoes, Win Job CP102

Work Shoes, Win Job CP102

Standard Unit Price:
SGD 163.51-
Days to Ship :
4 Day(s) or more

Work shoes with excellent stability, cushioning and flexibility, featuring tab flaps that make them easy to put on and take off.
[Features]
· JSAA Class A certified product.
· Lightweight glass fiber-reinforced resin is used for the toe box.
· Excellent grip performance achieved through incorporating innovation in design and rubber compounds into the shoe's sole.
· The sole's heel area is equipped with a shock-absorbing gel material to provide enhanced cushioning.
· Provides good arch support using a solid SRB insole that inhibits collapse to the inside of the heel, reducing the load on the foot.
· Incorporates oil resistant rubber that oil won't easily deteriorate.
[Applications]
· Can be used for transport (delivery / maintenance) and construction (light / general) work.

Basic Specifications

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Antistatic Function
    NA
  • Upper Type
    Hook & Loop Fasterner
  • Oil Resistance
    NA
  • Standard
    JSAA standard product
  • Toe box
    Available
  • Foot width size
    EEE
  • Mass(g)
    Around 788 g (Measuring 26.5 cm)
  • Specifications
    JSAA Class A Certified
  • Pressure-resistant load
    10±0.1kN
  • Toe box material
    Glass Fiber Reinforced Resin
  • Shoe sole material
    Synthetic Rubber
  • Upper Cover Material
    Body/Synthetic Fiber, Reinforced/Artificial Leather
  • 1 Pair
Part Number

Refine by

  • 1 Pair
  • Clear
Collar

Refine by

  • Black
  • Multicolor
  • Clear
Size(cm)

Refine by

  • 27.5
  • 29
  • Clear
Color Details

Refine by

  • Black x Silver
  • Blue x White
  • Clear
JAN Code

Refine by

  • 4994807775123
  • 4994807776113
  • Clear
Trusco Code

Refine by

  • 494-4445
  • 494-4321
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Black
27.5
Black x Silver
4994807775123
494-4445
4 Day(s) or more
SGD 168.34

FCP102-9093-27.5
Part Number : FCP102-9093-27.5
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 168.34
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    Hook & Loop Fasterner
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Collar
    Black
  • Size(cm)
    27.5
  • Standard
    JSAA standard product
  • Toe box
    Available
  • Color Details
    Black x Silver
  • Foot width size
    EEE
  • JAN Code
    4994807775123
  • Trusco Code
    494-4445
  • Mass(g)
    Around 788 g (Measuring 26.5 cm)
  • Specifications
    JSAA Class A Certified
  • Pressure-resistant load
    10±0.1kN
  • Toe box material
    Glass Fiber Reinforced Resin
  • Shoe sole material
    Synthetic Rubber
  • Upper Cover Material
    Body/Synthetic Fiber, Reinforced/Artificial Leather
1 Pair
Multicolor
29
Blue x White
4994807776113
494-4321
4 Day(s) or more
SGD 163.51

FCP102.4201-29.0
Part Number : FCP102.4201-29.0
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 163.51
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    Hook & Loop Fasterner
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Collar
    Multicolor
  • Size(cm)
    29
  • Standard
    JSAA standard product
  • Toe box
    Available
  • Color Details
    Blue x White
  • Foot width size
    EEE
  • JAN Code
    4994807776113
  • Trusco Code
    494-4321
  • Mass(g)
    Around 788 g (Measuring 26.5 cm)
  • Specifications
    JSAA Class A Certified
  • Pressure-resistant load
    10±0.1kN
  • Toe box material
    Glass Fiber Reinforced Resin
  • Shoe sole material
    Synthetic Rubber
  • Upper Cover Material
    Body/Synthetic Fiber, Reinforced/Artificial Leather

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)