• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

AZ-3201 Standard Work Wear, Long Sleeve Jacket

AZ-3201 Standard Work Wear, Long Sleeve Jacket

Work clothing with a simple design and the latest style.
[Features]
· Standard work clothing with a design that will continue to hold your interest.
· With a back mesh.
· Anti-static type.
· With a pocket for smartphones.
[Applications]
· General work.

Part Number

Configured Part Number is shown.

Part Number
AZ-3201-005-3L
AZ-3201-005-L
AZ-3201-005-LL
AZ-3201-005-M
AZ-3201-005-S
AZ-3201-008-3L
AZ-3201-008-L
AZ-3201-008-LL
AZ-3201-008-M
AZ-3201-008-S
Part NumberVolume DiscountDays to ShipColor (Group) Size Chest measurement
(mm)
Dress length
(mm)
Color Details JAN Code Trusco Code Contents
3 Day(s) or more Green3L12670Earth Green4548413350825449-05091 Pair
3 Day(s) or more GreenL11866Earth Green4548413350801449-05171 Pair
3 Day(s) or more GreenLL12268Earth Green4548413350818449-05251 Pair
3 Day(s) or more GreenM11464Earth Green4548413350795449-05331 Pair
3 Day(s) or more GreenS10862Earth Green4548413350788449-05411 Pair
3 Day(s) or more Navy Blue3L12670Navy4548413350900449-05501 Pair
3 Day(s) or more Navy BlueL11866Navy4548413350887449-05681 Pair
3 Day(s) or more Navy BlueLL12268Navy4548413350894449-05761 Pair
3 Day(s) or more Navy BlueM11464Navy4548413350870449-05841 Pair
3 Day(s) or more Navy BlueS10862Navy4548413350863449-05921 Pair

Loading...

  1. 1

Basic Information

Commodity Classification Jacket Season Year Round Sleeve shape Long Sleeve
Specifications For Men Antistatic material None JIS Compliant Product x
Material · Top material: 65% polyester, 35% cotton Contents 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)