• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

AZ-3220 Standard Work Wear, Work Pants

AZ-3220 Standard Work Wear, Work Pants

Work clothing with a simple design and the latest style.
[Features]
· With a pocket for smartphones.
· Standard work clothing with a design that will continue to hold your interest.
· Anti-static type.
[Applications]
· General work.

Part Number

Configured Part Number is shown.

Part Number
AZ-3220-005-76
AZ-3220-005-79
AZ-3220-005-82
AZ-3220-005-85
AZ-3220-005-88
AZ-3220-005-91
AZ-3220-005-95
AZ-3220-008-76
AZ-3220-008-79
AZ-3220-008-82
AZ-3220-008-85
AZ-3220-008-88
AZ-3220-008-91
AZ-3220-008-95
Part NumberVolume DiscountDays to ShipColor (Group) Waist
(mm)
Color Details JAN Code Trusco Code Contents
3 Day(s) or more Green76Earth Green4548413351204449-06061 Pair
3 Day(s) or more Green79Earth Green4548413351211449-06141 Pair
3 Day(s) or more Green82Earth Green4548413351228449-06221 Pair
3 Day(s) or more Green85Earth Green4548413351235449-06311 Pair
3 Day(s) or more Green88Earth Green4548413351242449-06491 Pair
3 Day(s) or more Green91Earth Green4548413351259449-06571 Pair
3 Day(s) or more Green95Earth Green4548413351266449-06651 Pair
3 Day(s) or more Navy Blue76Navy4548413351365449-06731 Pair
3 Day(s) or more Navy Blue79Navy4548413351372449-06811 Pair
3 Day(s) or more Navy Blue82Navy4548413351389449-06901 Pair
4 Day(s) or more Navy Blue85Navy4548413351396449-07031 Pair
3 Day(s) or more Navy Blue88Navy4548413351402449-07111 Pair
3 Day(s) or more Navy Blue91Navy4548413351419449-07201 Pair
3 Day(s) or more Navy Blue95Navy4548413351426449-07381 Pair

Loading...

  1. 1

Basic Information

Commodity Classification Pants Season Year Round Specifications For Men
Antistatic material None JIS Compliant Product x Inseam(cm) 79
Material · Top material: 65% polyester, 35% cotton Contents 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)