Helmet SC-9BV RA

A safe and comfortable design developed based on opinions from on-site.
[Features]
· Superior ventilation effect.
· Available in a variety of colors.
[Applications]
· For general work (excluding electrical work).

Part Number

Configured Part Number is shown.

Part Number
4001067001
4001067003
4001067005
4001067009
4001067019
4001067033
4001067101
4001067103
4001067105
4001067109
4001067119
4001067133
Part NumberVolume DiscountDays to ShipColor Shock Absorbing Liner (KP) Quantity
(Piece)
JAN Code Size Mass
(g)
Specification 1
8 Day(s) or more YellowNone-4979058538420Free (55-62 cm)380Japan National Certification Approved Product
8 Day(s) or more WhiteNone-4979058538437Free (55-62 cm)380Japan National Certification Approved Product
8 Day(s) or more Moss GreenNoneMoss green4979058538444Free (55-62 cm)380Japan National Certification Approved Product
8 Day(s) or more OrangeNone-4979058538451Free (55-62 cm)380Japan National Certification Approved Product
8 Day(s) or more YellowNoneIvory4979058538468Free (55-62 cm)380Japan National Certification Approved Product
8 Day(s) or more BlueNone-4979058538475Free (55-62 cm)380Japan National Certification Approved Product
8 Day(s) or more YellowYes-4979058538482Free (55-62 cm)400Japan National Certification Approved Product
8 Day(s) or more WhiteYes-4979058538499Free (55-62 cm)400Japan National Certification Approved Product
8 Day(s) or more Moss GreenYesMoss green4979058538505Free (55-62 cm)400Japan National Certification Approved Product
8 Day(s) or more OrangeYes-4979058538512Free (55-62 cm)400Japan National Certification Approved Product
8 Day(s) or more YellowYesIvory4979058538529Free (55-62 cm)400Japan National Certification Approved Product
8 Day(s) or more BlueYes-4979058538536Free (55-62 cm)400Japan National Certification Approved Product

Loading...

  1. 1

Basic Information

Product Model MP Type Transparent Visor None Shield Surface / Slider Surface None
Vent Yes Material Quality ABS resin

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)