Helmet SC-11PV RA

Helmet SC-11PV RA

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· Superior ventilation effect.
· With rain guard (raindrop prevention grooves).
· Available in a variety of colors.
[Applications]
· For general work (excluding electrical work).

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Yellow
  • Green
  • Blue
  • White
  • Clear
Shock Absorbing Liner (KP)

Refine by

  • Yes
  • None
  • Clear
Quantity(Piece)

Refine by

  • Light Yellow
  • Super white
  • Clear
JAN Code

Refine by

  • 4979058594822
  • 4979058594839
  • 4979058596055
  • 4979058596062
  • 4979058596079
  • 4979058596086
  • 4979058596093
  • 4979058596109
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Yellow
None
Light Yellow
4979058596055
12 Day(s) or more
-

Part Number : 4001200701
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Yellow
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    Polycarbonate Resin
  • Quantity(Piece)
    Light Yellow
  • JAN Code
    4979058596055
  • Size
    Free (55-62 cm)
  • Mass(g)
    425
  • Specification 1
    Japan National Certification Approved Product
1 pc.
White
None
Super white
4979058594839
12 Day(s) or more
-

Part Number : 4001200704
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    Polycarbonate Resin
  • Quantity(Piece)
    Super white
  • JAN Code
    4979058594839
  • Size
    Free (55-62 cm)
  • Mass(g)
    425
  • Specification 1
    Japan National Certification Approved Product
1 pc.
Green
None
-
4979058596079
12 Day(s) or more
-

Part Number : 4001200705
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Green
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    Polycarbonate Resin
  • Quantity(Piece)
    -
  • JAN Code
    4979058596079
  • Size
    Free (55-62 cm)
  • Mass(g)
    425
  • Specification 1
    Japan National Certification Approved Product
1 pc.
Blue
None
-
4979058596062
12 Day(s) or more
-

Part Number : 4001200733
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    Polycarbonate Resin
  • Quantity(Piece)
    -
  • JAN Code
    4979058596062
  • Size
    Free (55-62 cm)
  • Mass(g)
    425
  • Specification 1
    Japan National Certification Approved Product
1 pc.
Yellow
Yes
Light Yellow
4979058596086
12 Day(s) or more
-

Part Number : 4001200801
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Yellow
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    Polycarbonate Resin
  • Quantity(Piece)
    Light Yellow
  • JAN Code
    4979058596086
  • Size
    Free (55-62 cm)
  • Mass(g)
    450
  • Specification 1
    Japan National Certification Approved Product
1 pc.
White
Yes
Super white
4979058594822
12 Day(s) or more
-

Part Number : 4001200804
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    Polycarbonate Resin
  • Quantity(Piece)
    Super white
  • JAN Code
    4979058594822
  • Size
    Free (55-62 cm)
  • Mass(g)
    450
  • Specification 1
    Japan National Certification Approved Product
1 pc.
Green
Yes
-
4979058596109
12 Day(s) or more
-

Part Number : 4001200805
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Green
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    Polycarbonate Resin
  • Quantity(Piece)
    -
  • JAN Code
    4979058596109
  • Size
    Free (55-62 cm)
  • Mass(g)
    450
  • Specification 1
    Japan National Certification Approved Product
1 pc.
Blue
Yes
-
4979058596093
12 Day(s) or more
-

Part Number : 4001200833
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    Polycarbonate Resin
  • Quantity(Piece)
    -
  • JAN Code
    4979058596093
  • Size
    Free (55-62 cm)
  • Mass(g)
    450
  • Specification 1
    Japan National Certification Approved Product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)