Helmet SC-11FV RA α

Helmet SC-11FV RA α

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· α liner to improve ventilation.
· Superior ventilation effect.
· Available in a variety of colors.
[Applications]
· For general work (excluding electrical work), and work in hot environments.

Basic Specifications

  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    FRP resin
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Yellow
  • Green
  • Blue
  • White
  • Clear
Quantity(Piece)

Refine by

  • Blue #2
  • Blue #5
  • Lemon Yellow
  • Super white
  • Clear
JAN Code

Refine by

  • 4548890191669
  • 4548890191676
  • 4548890191683
  • 4548890191690
  • 4548890191706
  • 4548890191713
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Yellow
-
4548890191683
8 Day(s) or more
-

Part Number : 4001711201
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Yellow
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    FRP resin
  • Quantity(Piece)
    -
  • JAN Code
    4548890191683
  • Size
    Free (55-62 cm)
  • Mass(g)
    400
  • Specification 1
    Japan National Certification Approved Product
1 pc.
White
Super white
4548890191669
8 Day(s) or more
-

Part Number : 4001711204
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    FRP resin
  • Quantity(Piece)
    Super white
  • JAN Code
    4548890191669
  • Size
    Free (55-62 cm)
  • Mass(g)
    400
  • Specification 1
    Japan National Certification Approved Product
1 pc.
Green
-
4548890191690
8 Day(s) or more
-

Part Number : 4001711205
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Green
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    FRP resin
  • Quantity(Piece)
    -
  • JAN Code
    4548890191690
  • Size
    Free (55-62 cm)
  • Mass(g)
    400
  • Specification 1
    Japan National Certification Approved Product
1 pc.
Yellow
Lemon Yellow
4548890191676
8 Day(s) or more
-

Part Number : 4001711221
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Yellow
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    FRP resin
  • Quantity(Piece)
    Lemon Yellow
  • JAN Code
    4548890191676
  • Size
    Free (55-62 cm)
  • Mass(g)
    400
  • Specification 1
    Japan National Certification Approved Product
1 pc.
Blue
Blue #2
4548890191713
8 Day(s) or more
-

Part Number : 4001711233
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    FRP resin
  • Quantity(Piece)
    Blue #2
  • JAN Code
    4548890191713
  • Size
    Free (55-62 cm)
  • Mass(g)
    400
  • Specification 1
    Japan National Certification Approved Product
1 pc.
Blue
Blue #5
4548890191706
8 Day(s) or more
-

Part Number : 4001711234
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    FRP resin
  • Quantity(Piece)
    Blue #5
  • JAN Code
    4548890191706
  • Size
    Free (55-62 cm)
  • Mass(g)
    400
  • Specification 1
    Japan National Certification Approved Product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Mix Broom
    Mix Broom

    TERAMOTO

    Days to Ship : 3 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)