(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Helmet SC-13PCL RA KP

Click this image to zoom it.

Move the mouse over the image to zoom

Helmet SC-13PCL RA KP

Standard Unit Price:
SGD 46.64
Days to Ship :
24 Day(s) or more

[Features]
· A range of helmets suitable for electrical work.
· Enables a safe and comfortable work environment by providing a clear field of view.
· Newly designed top guard.
· Available in a variety of colors.
[Applications]
· For general work/electrical work.

Basic Specifications

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    Yes
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    Polycarbonate Resin
  • Size
    Free (55-62 cm)
  • Mass(g)
    500
  • Specification 1
    Japan National Certification Approved Product
Part Number
Color Detail(Hat Body / Visor)

Refine by

  • Blue
  • Orange
  • Clear
JAN Code

Refine by

  • 4548890057798
  • 4548890057804
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Orange
4548890057804
24 Day(s) or more
SGD 46.64

Part Number : 4001248093
Days to Ship 24 Day(s) or more
Standard Unit Price SGD 46.64

Specificationtitle

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    Yes
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    Polycarbonate Resin
  • Color Detail(Hat Body / Visor)
    Orange
  • JAN Code
    4548890057804
  • Size
    Free (55-62 cm)
  • Mass(g)
    500
  • Specification 1
    Japan National Certification Approved Product
Blue
4548890057798
24 Day(s) or more
SGD 46.64

Part Number : 4001248096
Days to Ship 24 Day(s) or more
Standard Unit Price SGD 46.64

Specificationtitle

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    Yes
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    Polycarbonate Resin
  • Color Detail(Hat Body / Visor)
    Blue
  • JAN Code
    4548890057798
  • Size
    Free (55-62 cm)
  • Mass(g)
    500
  • Specification 1
    Japan National Certification Approved Product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)