KLP Antibacterial Long Sponge

KLP Antibacterial Long Sponge

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

[Features]
· This product features solvent-less adhesion.
· Dual-face cleaner with nonwoven fabric face incorporating abrasive material for removing stubborn burn marks and sponge face for washing tableware, etc.
· Can be cut to any preferred size for use.
· Readily produces and retains foam.
· An antibacterial treatment is applied to the sponge element for cleanly use.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s) or more
-

Part Number : 136600
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sponge
  • sponge type
    Without Abrasive Particles
  • Color
    White
  • Dimension L(mm)
    400
  • Dimension W(mm)
    30
  • Dimension H(mm)
    70
  • JAN Code
    4901983136600
  • Material (Sponge)
    Polyurethane
  • Material (Non-Woven Fabric)
    Nylon (w/ Grinding Material)
  • Package Size
    405×32×72

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)