Strap Fork Type BJ164

Part Number

Configured Part Number is shown.

 
Part Number
BJ164-08100
BJ164-10125
BJ164-12160
BJ164-12200
BJ164-16200
BJ164-16250
BJ164-20250
BJ164-20315
BJ164-24250
BJ164-24315
Part NumberVolume DiscountDays to ShipLength L
(mm)
Projection of Clamping Force (Max. - Min)
(kN)
5 Day(s) or more 1003.2~ 6.4
5 Day(s) or more 1255.3~10.6
5 Day(s) or more 1609.3~18.6
5 Day(s) or more 20010.5~21
5 Day(s) or more 20012.8~25.5
5 Day(s) or more 25014.4~28.7
5 Day(s) or more 25015 ~30.1
3 Day(s) or more 31516.8~33.5
3 Day(s) or more 25019.4~38.9
5 Day(s) or more 31522.5~45

Loading...

  1. 1

Basic Information

Main Body Material S45C Surface Treatment Paint

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support