(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A convenient dial gauge for the measurement of unevenness/straightness in narrow places where a dial gauge cannot be used.
[Features]
· Measurements can be taken easily in places that cannot be measured using a dial gauge, such as in narrow or deep spaces.
· A jewel has been assembled to each bearing.
· Lever type dial gauge.
· The main unit is made of steel.
[Applications]
· For measuring internal/external measurements, groove width, centering, parallelism, flatness, etc.
Japanese Only
Part Number
Configured Part Number is shown.
TI-8032
Holdng position Dial gauge can not be correctly used only from fixing the jig.
| ||
01 Usedial gauge to measure cylinder foundness of lathe processing. | 02 To measure concave and convex of end surface. |
01 To measure the vise on lathe. | 02-1 During process of lathe, set the workpiece on scroll chuck, then measure the deformation of cylinder surface. | 02-2 To measure the inner core degree. |
03 Convenience of perform measurement of narrower groove surface or to make measurement that's more precise than dial gauge. The more parallel of the gauge head and measuring surface, the more it will be measured accurately. To measure the inner core degree. *Inaccuracy will occur if magneticbase doesn't have fine adjustment device or is place at a inconvenient location. | ! Gauge head should be parallel with measuring surface and right angle with measuring direction. | |
Part Number |
---|
TI-8032 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship |
---|---|---|---|---|
SGD 100.04 | 1 Piece(s) | 11 Day(s) |
Loading...
Use | Lever Type (Indicator) | Display Method | Dial | Maximum Measuring Length (Adjustment Range)(mm) | 0 ~ 1 |
---|---|---|---|---|---|
Scale Interval / Minimum Display(mm) | 0.01 | With / Without measurement data output terminal | Not Included | Measuring Range(mm) | 0~0.8 |
Measuring Force(N) | 0.5 or Less | Wide Range Bound Accuracy(µm) | 13 | Adjacent Error(µm) | 5 |
Application | Lever type dial gauge | Repeatability(µm) | 3 | Material | Main body: Steel |
Features | · Measurements can be taken easily in places that cannot be measured using a dial gauge or where it is too deep to measure. · Precious stones embedded in respective bearings. |
Please check the type/dimensions/specifications of the part TI-8032 in the Dial Indicator, Measurement Range 0 to 0.8 mm series.
How can we improve?
How can we improve?