Jib Crane - Pole Mounted / Bolt/Nut Type (Swivel Joint Type)

Brand :
SUPER TOOL
Caution
- The customer is requested to complete assembly and construction.
- It will be delivered loaded onto pallets by parts, and must be unloaded by the customer.
Product Description
Jib crane with swivel joint system that other manufacturers cannot match.
[Features]
· Since there is no tensile part on the upper side, it can save space even with low ceilings.
· The central joint of the arm bends 180° to the left and right, enabling a wide effective working range to be secured.
· Assembly and disassembly of the arm are very easy.
· Products equipped with a load sensor and with electric chain block are also available.
[Applications]
· Installed next to machines, it is ideal for attaching and detaching processed materials.
· To be installed around the entrance of a factory or warehouse, ideal for unloading tracks.